IESNA:LM-63-2002
[TEST]P1355375
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-73)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R159035DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 90CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1329
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
117.9 132.5 145.8 151.1 141.8 125.9 115.3 147.1 194.8 282.3
418.7 678.5 1196.6 1575.6 2001 2564.1 3444 4357.1 5380.1 6485.2
7607.6 8458.4 9457.5 10369.2 11151 11657.2 11903.7 11824.2 11459.8 10948.3
10251.3 9376.7 8427.9 7499 6535.6 5576.2 4615.5 3609.7 2780.1 1820.7
1076 494.3 287.6 98.1 26.5 9.3 5.3 4 4 2.7
2.7 1.3 1.3 0 0
117.9 132.5 145.8 151.1 141.8 125.9 115.3 147.1 194.8 286.2
422.7 681.1 1197.9 1538.5 1995.7 2566.8 3237.3 4149 5203.8 6226.8
7374.4 8331.1 9252.1 10109.5 10848.9 11396.2 11640 11556.5 11271.6 10733.6
10068.4 9122.3 8113.8 7179.6 6267.9 5393.3 4415.4 3506.3 2663.5 1701.5
967.4 502.2 271.7 94.1 26.5 9.3 5.3 4 4 2.7
2.7 1.3 1.3 0 0
117.9 133.8 145.8 149.7 141.8 127.2 115.3 145.8 192.1 278.3
418.7 674.5 1155.5 1448.4 1845.9 2330.9 2960.4 3844.2 4742.7 5715.3
6729.1 7691.1 8645.2 9343.5 10048.5 10609.1 10878.1 10819.8 10529.5 10027.3
9326.3 8431.9 7581.1 6672.1 5699.4 4852.7 4004.6 3127.3 2317.7 1472.2
931.6 446.6 265 96.7 25.2 8 5.3 4 4 2.7
2.7 1.3 1.3 0 0
117.9 132.5 145.8 149.7 140.5 125.9 114 143.1 189.5 269
397.5 622.8 1052.2 1323.8 1629.9 2076.5 2615.8 3322.1 4076.1 4987.8
5847.8 6706.5 7427.4 8166.8 8800.2 9276 9574.1 9579.4 9330.3 8902.3
8222.5 7353.2 6482.6 5737.8 4965.3 4109.3 3342 2548.2 1848.6 1290.7
795.1 418.7 237.2 87.5 23.9 8 4 4 2.7 2.7
2.7 1.3 1.3 0 0
117.9 132.5 144.4 148.4 140.5 124.6 112.6 137.8 182.9 259.7
380.3 595 960.7 1178 1435.1 1757.1 2181.2 2725.8 3315.5 3970.1
4751.9 5376.1 6114.2 6705.2 7199.5 7622.2 7881.9 7962.8 7809 7436.7
6865.5 6120.8 5350.9 4529.3 3877.4 3115.4 2511.1 1902.9 1413.9 1029.6
686.4 380.3 210.7 82.2 22.5 6.6 4 4 2.7 2.7
2.7 1.3 1.3 0 0
117.9 132.5 144.4 148.4 139.1 123.2 110 133.8 176.2 243.8
359.1 539.3 838.8 1013.7 1229.7 1481.5 1766.4 2145.4 2503.2 3006.7
3538.1 4041.7 4554.5 5015.6 5384 5721.9 5924.7 5997.6 5919.4 5718
5279.3 4656.5 3992.6 3312.8 2684.7 2193.1 1730.6 1380.8 1081.3 788.5
535.4 340.6 186.8 79.5 21.2 6.6 4 4 2.7 2.7
2.7 1.3 1.3 0 0
117.9 132.5 144.4 147.1 137.8 120.6 108.7 127.2 165.6 229.2
331.3 490.3 735.5 871.9 1016.4 1201.9 1403.3 1643.2 1897.6 2207.7
2517.8 2837.1 3149.9 3446.7 3683.9 3905.2 4048.3 4109.3 4074.8 3935.7
3621.6 3209.5 2667.5 2152 1792.9 1464.3 1241.7 1007.1 815 622.8
459.8 279.6 168.3 72.9 19.9 5.3 2.7 2.7 2.7 2.7
2.7 1.3 1.3 0 0
117.9 131.2 143.1 145.8 136.5 119.3 106 121.9 156.4 214.7
302.1 442.6 636.1 743.4 852.1 976.6 1121.1 1276.1 1455 1632.6
1803.5 1986.4 2148 2315 2434.3 2558.8 2645 2683.4 2654.3 2565.5
2421 2177.2 1840.6 1469.6 1243 1064.1 890.5 765.9 625.5 493
367.1 245.2 148.4 62.3 17.2 5.3 2.7 2.7 2.7 2.7
2.7 1.3 1.3 0 0
117.9 131.2 143.1 144.4 135.2 117.9 104.7 115.3 145.8 196.1
270.3 389.6 552.6 618.8 708.9 804.4 890.5 993.9 1095.9 1197.9
1292 1391.4 1473.6 1539.8 1602.1 1640.5 1682.9 1705.5 1697.5 1648.5
1571.6 1448.4 1274.8 1049.5 871.9 760.6 659.9 552.6 467.8 380.3
280.9 192.1 120.6 51.7 15.9 4 2.7 2.7 2.7 2.7
2.7 1.3 1.3 0 0
117.9 131.2 141.8 143.1 132.5 115.3 100.7 107.3 136.5 180.2
241.2 336.6 467.8 527.4 584.4 652 716.9 787.1 850.7 919.6
971.3 1023 1064.1 1087.9 1107.8 1121.1 1138.3 1154.2 1154.2 1127.7
1076 1003.1 907.7 776.5 652 557.9 486.3 406.8 340.6 282.3
222.6 160.3 103.4 42.4 13.3 4 1.3 1.3 2.7 2.7
1.3 1.3 1.3 0 0
117.9 127.2 129.9 124.6 110 91.4 76.9 66.3 59.6 61
68.9 75.5 80.8 82.2 83.5 86.1 86.1 86.1 84.8 82.2
78.2 74.2 70.2 67.6 63.6 58.3 54.3 49 43.7 38.4
33.1 29.2 26.5 22.5 18.6 14.6 13.3 10.6 8 6.6
4 2.7 1.3 0 0 0 0 1.3 1.3 2.7
2.7 2.7 1.3 1.3 0
117.9 121.9 116.6 104.7 91.4 76.9 62.3 51.7 42.4 35.8
30.5 26.5 22.5 21.2 19.9 18.6 17.2 15.9 14.6 13.3
13.3 11.9 10.6 9.3 8 6.6 6.6 5.3 5.3 4
4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7
2.7 2.7 2.7 2.7 2.7 2.7 2.7 4 5.3 5.3
5.3 5.3 4 4 0
117.9 116.6 106 92.8 80.8 67.6 57 49 42.4 37.1
33.1 30.5 27.8 26.5 26.5 25.2 25.2 23.9 23.9 23.9
22.5 21.2 21.2 19.9 19.9 18.6 18.6 17.2 17.2 17.2
15.9 15.9 15.9 15.9 14.6 14.6 14.6 13.3 13.3 13.3
11.9 11.9 10.6 9.3 8 8 8 8 8 8
6.6 6.6 5.3 5.3 0
117.9 110 98.1 84.8 74.2 64.9 57 50.4 45.1 41.1
37.1 35.8 34.5 33.1 33.1 33.1 33.1 31.8 31.8 31.8
30.5 30.5 29.2 29.2 29.2 27.8 27.8 26.5 26.5 26.5
26.5 26.5 25.2 25.2 25.2 25.2 23.9 23.9 23.9 22.5
22.5 21.2 21.2 18.6 17.2 15.9 14.6 13.3 11.9 10.6
9.3 6.6 5.3 2.7 0
117.9 106 92.8 82.2 71.6 64.9 58.3 53 49 45.1
43.7 42.4 41.1 41.1 41.1 39.8 41.1 39.8 39.8 39.8
39.8 39.8 38.4 38.4 38.4 38.4 38.4 38.4 37.1 37.1
37.1 37.1 37.1 37.1 37.1 37.1 37.1 35.8 35.8 35.8
34.5 34.5 33.1 31.8 29.2 27.8 25.2 23.9 21.2 18.6
14.6 11.9 6.6 4 0
117.9 104.7 91.4 80.8 72.9 66.3 61 55.7 53 50.4
49 47.7 47.7 47.7 47.7 47.7 47.7 46.4 47.7 46.4
46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4
46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4
45.1 45.1 43.7 42.4 41.1 38.4 37.1 34.5 31.8 27.8
22.5 17.2 11.9 5.3 0
117.9 103.4 91.4 80.8 72.9 67.6 62.3 58.3 55.7 53
50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4
50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4 50.4
50.4 50.4 50.4 50.4 50.4 50.4 50.4 49 49 49
49 47.7 47.7 45.1 43.7 42.4 38.4 35.8 33.1 29.2
23.9 18.6 13.3 5.3 0
